IESNA:LM-63-2002
[TEST]P1299484
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R20W2N902750DE010 E3D1H_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 2700K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1357
TILT=NONE
1 -1 1 52 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 27.5 30 32.5 35
37.5 40 42.5 45 47.5 50 52.5 55 57.5 60
62.5 65 67.5 70 72.5 75 77.5 80 82.5 85
87.5 90
0
9387.3 9307.7 9073.2 8736.9 8324.1 7873.6 7371.7 6817.8 6171.6 5531.2
4861.6 4149 3437.5 2834.8 2258.6 1782.7 1407.1 1109.9 891.9 725.3
595.3 497.7 415.4 345.4 288.1 239.3 156.5 107.7 66.3 45.6
29.2 20.2 13.8 9.6 6.4 3.2 1.6 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0 0
0 0
